Page 966 - BNC to N RF Cable Assembly Datasheets
P. 966

Snap-On MMBX Plug to SMA Male Right Angle
     Cable Using RG316-DS Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4060

                       .


                       Specifications by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.1       0.25       0.5         1          3            GHz
                       Insertion Loss (Max.)   0.08      0.13       0.18       0.26      0.47           dB/ft
                                              0.26       0.43       0.59       0.85      1.54           dB/m

                                                                                                        dB/m
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.315 in [8 mm]
                       .
                       Cable
                       Cable Type                                        RG316-DS
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 2
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Shield Layer 2                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.114 in  [2.9 mm]
                       .
                       Repeated Minimum Bend Radius                      0.6 in [15.24 mm]



















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug to SMA Male Right Angle Cable Using RG316-DS Coax PE3C4060








                                                       PE3C4060  REV 1.0                                               2
   961   962   963   964   965   966   967   968   969   970   971