Page 971 - BNC to N RF Cable Assembly Datasheets
P. 971

Snap-On MMBX Plug to TNC Female
     Bulkhead Cable Using RG174 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4042


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               50        100        250        500       1,000          MHz
                       Insertion Loss (Max.)   0.06      0.08       0.14       0.22      0.32           dB/ft
                                               0.2       0.26       0.46       0.72      1.05           dB/m


                                                                                                        dB/m
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.689 in [17.5 mm]
                       .
                       Cable
                       Cable Type                                        RG174
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PE
                       Number of Shields                                 1
                       Shield Layer 1                                    Tinned Copper Braid
                       Jacket Material                                   PVC, Black
                       Jacket Diameter                                   0.11 in  [2.79 mm]
                       .
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug to TNC Female Bulkhead Cable Using RG174 Coax PE3C4042








                                                       PE3C4042  REV 1.0                                               2
   966   967   968   969   970   971   972   973   974   975   976