Page 976 - BNC to N RF Cable Assembly Datasheets
P. 976

Snap-On MMBX Plug to TNC Female
     Bulkhead Cable Using RG178 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C3995


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.1       0.25       0.5         1          3            GHz
                       Insertion Loss (Max.)   0.14      0.22       0.31       0.44      0.78           dB/ft
                                              0.46       0.72       1.02       1.44      2.56           dB/m


                                                                                                        dB/m
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                       .
                       Cable
                       Cable Type                                        RG178
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.072 in  [1.83 mm]
                       .
                       Repeated Minimum Bend Radius                      0.4 in [10.16 mm]
                       Connectors

                            Description                         Connector 1                  Connector 2
                       Type                                      MMBX Plug                TNC Female Bulkhead
                       Impedance                                  50 Ohms                      50 Ohms
                       Connection Method                          Snap-On
                       Mating Cycles                                100
                       Contact Material and Plating          Beryllium Copper, Gold
                       Dielectric Type                             PTFE
                       Outer Conductor Material and Plating      Brass, Gold
                       Body Material and Plating                 Brass, Gold                  Brass, Nickel
                       .
                       Mechanical Specification Notes:
                       *All cable assemblies have a length tolerance of 1.5% or ± 3/8”, whichever is greater.

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug to TNC Female Bulkhead Cable Using RG178 Coax PE3C3995








                                                       PE3C3995  REV 1.0                                               2
   971   972   973   974   975   976   977   978   979   980   981