Page 980 - BNC to N RF Cable Assembly Datasheets
P. 980

Snap-On MMBX Plug to TNC Female
     Bulkhead Cable Using RG316 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4025


                       Specifications by Frequency

                            Description        F1         F2        F3         F4         F5           Units
                       Frequency               0.1       0.25       0.5         1          3            GHz
                       Insertion Loss (Max.)   0.11      0.16       0.27       0.38      0.58           dB/ft
                                              0.36       0.52       0.89       1.25       1.9           dB/m


                                                                                                        dB/m
                       .
                       Electrical Specification Notes:
                       Insertion Loss does not include the loss of the connectors. Insertion Loss is estimated as 0.1dB per connector.

                   Mechanical Specifications
                       Cable Assembly
                       Diameter                                          0.689 in [17.5 mm]
                       .
                       Cable
                       Cable Type                                        RG316
                       Impedance                                         50 Ohms
                       Inner Conductor Type                              Stranded
                       Inner Conductor Material and Plating              Copper Clad Steel, Silver
                       Dielectric Type                                   PTFE
                       Number of Shields                                 1
                       Shield Layer 1                                    Silver Plated Copper Braid
                       Jacket Material                                   FEP, Tan
                       Jacket Diameter                                   0.098 in  [2.49 mm]
                       .
























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Snap-On MMBX Plug to TNC Female Bulkhead Cable Using RG316 Coax PE3C4025








                                                       PE3C4025  REV 1.0                                               2
   975   976   977   978   979   980   981   982   983   984   985