Page 982 - BNC to N RF Cable Assembly Datasheets
P. 982

Snap-On MMBX Plug to TNC Female
     Bulkhead Cable Using RG316 Coax




     RF Cable Assemblies Technical Data Sheet                                                            PE3C4025


                   How to Order

                       Part Number Configuration:             PE3C4025        -  xx     uu
                                                                   | |                  | |         |                Unit of Measure:
                                                                   |                                                  <blank> = Inches
                                                                                                                    cm = Centimeters
                                                                                 |
                                                                   |                   |                                Length
                                                                                                                                                                        Base Number

                       Example:    PE3C4025-12 = 12 inches long cable
                                 PE3C4025-100cm = 100 cm long cable


                   Snap-On MMBX Plug to TNC Female Bulkhead Cable Using RG316 Coax from Pasternack Enterprises has same day
                   shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99.4%
                   availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: Snap-On MMBX Plug to TNC Female Bulkhead Cable Using RG316 Coax PE3C4025

                   URL: https://www.pasternack.com/mmbx-plug-tnc-female-rg316u-cable-assembly-pe3c4025-p.aspx













































                                                       PE3C4025  REV 1.0                                               4
   977   978   979   980   981   982   983   984   985   986   987