Page 3106 - 1.0/2.3 to SHV RF Connector Datasheets
P. 3106

SHV Jack Connector Solder Attachment 4 Hole Flange
     Mount Solder Cup Terminal, .500 inch Hole Spacing




     RF Connectors Technical Data Sheet                                                                      PE4501


                   Configuration
                       • SHV Jack Connector                             • Solder Cup Interface Type
                       • MIL-STD-348A                                   • Solder Attachment
                       • 50 Ohms                                        • 4 Hole Flange
                       • Straight Body Geometry
                   Features
                       • Max. Operating Frequency 300 MHz               • Gold Plated Brass Contact
                       • Good VSWR of 1.3:1                             • 30 µin minimum contact plating
                   Applications

                       • General Purpose Test           • Rack and Panel Mount Applications
                   .
                   Description
                   Pasternack’s PE4501 SHV jack connector solder attachment 4 hole flange mount solder cup terminal, .500 inch hole spacing
                   is part of our full line of RF components available for same-day shipping. Our SHV jack connector operates up to a maximum
                   frequency of 300 MHz and offers good VSWR of 1.3:1. This SHV 4 hole flange connector allows designers to create external
                   connections on their product enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   Our SHV jack 4 hole flange connector PE4501 datasheet specifications and drawing with dimensions are shown below in
                   this PDF. Pasternack’s broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and
                   customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply
                   create a custom cable assembly configuration, Pasternack has the right connector for the job. Pasternack can also expertly
                   build your custom cable connector assemblies for you and ship same-day.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300            MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                            3,500          Vrms
                       .

                   Mechanical Specifications

                       Size
                       Length                                            1.78 in [45.21 mm]
                       Width/Dia.                                        0.687 in [17.45 mm]
                       Height                                            0.687 in [17.45 mm]
                       .
                       Weight                                            0.035 lbs [15.88 g]
                       .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SHV Jack Connector Solder Attachment 4 Hole Flange Mount Solder Cup Terminal, .500 inch
                      Hole Spacing PE4501






                                                        PE4501  REV 1.1                                                1
   3101   3102   3103   3104   3105   3106   3107   3108   3109