Page 3101 - 1.0/2.3 to SHV RF Connector Datasheets
P. 3101

SHV Jack Bulkhead Mount Connector Solder
     Attachment Solder Cup Terminal, .480 inch D Hole




     RF Connectors Technical Data Sheet                                                                      PE4499


                       Material Specifications
                            Description                       Material                      Plating
                       Contact                                  Brass                        Gold
                                                                                         30 µin minimum

                       Insulation                               PTFE
                       Body                                     Brass                       Nickel
                                                                                        100 µin minimum

                       .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   SHV Jack Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .480 inch D Hole from Pasternack Enterprises
                   has same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
                   99% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SHV Jack Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .480 inch D Hole
                   PE4499

                   URL: https://www.pasternack.com/shv-jack-standard-solder-cup-terminal-connector-pe4499-p.aspx






























                                                        PE4499  REV 1.2                                                2
   3096   3097   3098   3099   3100   3101   3102   3103   3104   3105   3106