Page 3100 - 1.0/2.3 to SHV RF Connector Datasheets
P. 3100

SHV Jack Bulkhead Mount Connector Solder
     Attachment Solder Cup Terminal, .480 inch D Hole




     RF Connectors Technical Data Sheet                                                                      PE4499


                   Configuration
                       • SHV Jack Connector                             • Solder Cup Interface Type
                       • MIL-STD-348A                                   • Solder Attachment
                       • 50 Ohms                                        • Bulkhead
                       • Straight Body Geometry
                   Features
                       • Max. Operating Frequency 300 MHz               • Gold Plated Brass Contact
                       • Good VSWR of 1.3:1                             • 30 µin minimum contact plating
                   Applications

                       • General Purpose Test           • Rack and Panel Mount Applications
                   .
                   Description
                   Pasternack’s PE4499 SHV jack bulkhead mount connector solder attachment solder cup terminal, .480 inch D hole is part of
                   our full line of RF components available for same-day shipping. Our SHV jack connector operates up to a maximum frequency
                   of 300 MHz and offers good VSWR of 1.3:1. This SHV bulkhead connector allows designers to create external connections on
                   their product enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   Our SHV jack bulkhead connector PE4499 datasheet specifications and drawing with dimensions are shown below in this PDF.
                   Pasternack’s broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize
                   their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom
                   cable assembly configuration, Pasternack has the right connector for the job. Pasternack can also expertly build your custom
                   cable connector assemblies for you and ship same-day.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300            MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                            3,500          Vrms
                       .

                   Mechanical Specifications

                       Size
                       Length                                            1.78 in [45.21 mm]
                       Width/Dia.                                        0.689 in [17.50 mm]
                       .
                       Weight                                            0.044 lbs [19.96 g]
                       .





                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SHV Jack Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .480 inch D
                      Hole PE4499






                                                        PE4499  REV 1.2                                                1
   3095   3096   3097   3098   3099   3100   3101   3102   3103   3104   3105