Page 3097 - 1.0/2.3 to SHV RF Connector Datasheets
P. 3097

SHV Jack Bulkhead Mount Connector Solder
     Attachment Solder Cup Terminal, .350 inch D Hole


     RF Connectors
     Technical Data Sheet                                                                                    PE4239


                   Configuration
                       • SHV Jack Connector                             • Solder Cup Interface Type
                       • MIL-STD-348A                                   • Solder Attachment
                       • 50 Ohms                                        • Bulkhead
                       • Straight Body Geometry
                   Features
                       • Max. Operating Frequency 300 MHz               • Gold Plated Brass Contact
                       • Good VSWR of 1.3:1                             • 30 µin minimum contact plating
                   Applications

                       • General Purpose Test           • Rack and Panel Mount Applications
                   .
                   Description
                   Pasternack’s PE4239 SHV jack bulkhead connector with solder cup terminal (.350 inch D hole) is part of our full line of RF
                   components available for same-day shipping. Our SHV jack connector operates up to a maximum frequency of 300 MHz and
                   offers good VSWR of 1.3:1. This SHV bulkhead connector allows designers to create external connections on their product
                   enclosures, and can be used in a variety of other rack mount and panel mount applications.
                   Our SHV jack bulkhead connector PE4239 datasheet specifications and drawing with dimensions are shown below in this PDF.
                   Pasternack’s broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize
                   their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom
                   cable assembly configuration, Pasternack has the right connector for the job. Pasternack can also expertly build your custom
                   cable assemblies for you and ship same-day.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           300            MHz
                       VSWR                                                              1.3:1
                       Operating Voltage (AC)                                            3,500          Vrms
                       .


                   Mechanical Specifications
                       Size
                       Length                                            1.78 in [45.21 mm]
                       Width/Dia.                                        0.492 in [12.50 mm]
                       .
                       Weight                                            0.035 lbs [15.88 g]
                       .






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: SHV Jack Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .350 inch D  -
                      Hole PE4239                                                                        Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE4239  REV 1.2                                                1
   3092   3093   3094   3095   3096   3097   3098   3099   3100   3101   3102