Page 3098 - 1.0/2.3 to SHV RF Connector Datasheets
P. 3098

SHV Jack Bulkhead Mount Connector Solder
     Attachment Solder Cup Terminal, .350 inch D Hole


     RF Connectors
     Technical Data Sheet                                                                                    PE4239


                       Material Specifications
                            Description                       Material                      Plating
                       Contact                                  Brass                        Gold
                                                                                         30 µin minimum

                       Insulation                               PTFE
                       Body                                     Brass                       Nickel
                                                                                        100 µin minimum

                       .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -65 to +165 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   SHV Jack Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .350 inch D Hole from Pasternack Enterprises
                   has same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
                   99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: SHV Jack Bulkhead Mount Connector Solder Attachment Solder Cup Terminal, .350 inch D Hole
                   PE4239

                   URL: https://www.pasternack.com/shv-jack-standard-solder-cup-terminal-connector-pe4239-p.aspx





















                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                        PE4239  REV 1.2                                                2
   3093   3094   3095   3096   3097   3098   3099   3100   3101   3102   3103