USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

Embedded GPS Antennas
  • TAA compliant
  • WR102 Sized Waveguide
  • Square Flange Interface
  • 7 GHz to 11 GHz Operating Bandwidth
  • 10 db, 15 db, 20 db options
  • Type N and SMA connectors available
  • Aluminum construction
7 GHz to 11 GHz WR-102 Waveguide Antennas
WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz, 20 dBi Nominal Gain, square Flange, ProLine
WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz, 20 dBi Nominal Gain, square Flange, ProLine
WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz, 10 dBi Nominal Gain, square Flange, ProLine
WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz, 10 dBi Nominal Gain, square Flange, ProLine
 WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz, 20 dBi Nominal Gain, SMA Female Input Connector, ProLine
WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz, 20 dBi Nominal Gain, SMA Female Input Connector, ProLine
WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz, 10 dBi Nominal Gain, SMA Female Input Connector, ProLine
WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz, 10 dBi Nominal Gain, SMA Female Input Connector, ProLine
WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz, 20 dBi Nominal Gain, Type N Female Input Connector, ProLine
WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz, 20 dBi Nominal Gain, Type N Female Input Connector, ProLine
WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine
WR-102 Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz, 10 dBi Nominal Gain, Type N Female Input Connector, ProLine

7 GHz to 11 GHz WR-102 Waveguide Antennas from Pasternack

Standard gain horn waveguide antennas from Pasternack, also referred to as microwave horn antennas or waveguide horn antennas, are broadband passive devices shaped like a pyramidal horn design to direct a beam of radio waves. Standard gain horn antennas are also used as calibration devices that measure the gain of other antennas.

Pasternack WR-102 waveguide horn antennas have frequency capabilities ranging from 7 GHz to 11 GHz. Our standard gain horn antenna products come in 10 dBi, 15 dBi and 20 dBi models. Pasternack’s standard gain horn antennas are also available with either a Type N or SMA waveguide to coax adapter, known as a connectorized horn antenna. All our RF and microwave gain horn antennas are RoHS and REACH compliant.

Pasternack offers the broadest and deepest inventory of RF and microwave components available. WR-102 waveguide horn antennas are in stock and available for
same day shipment!

For a complete list of Pasternack's products please click here

© Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451