Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

WR-102 Waveguide Standard Gain Horn Antenna Operating From 7 GHz to 11 GHz With a Nominal 20 dBi Gain With UG-1493/U Flange

Product ID: PE9857B-20

Pricing

QuantityPrice
1-4$1,480.00
5-9$1,420.80
10-24$1,361.60
25-99$1,302.40
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 3
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Waveguide SizeWR-102
Frequency, Min7 GHz
Frequency, Max11 GHz

Description