We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.

WR-102 Waveguide Standard Gain Horn Antenna Operating from 7 GHz to 11 GHz with a Nominal 10 dBi Gain with UG-1493/U Flange

Product ID: PE9857B-10

Pricing

QuantityPrice
1-4$1,250.00
5-9$1,200.00
10-24$1,150.00
25-99$1,100.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 26
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Waveguide SizeWR-102
Frequency, Min7 GHz
Frequency, Max11 GHz

Description

WR-102 Waveguide Standard Gain Horn Antenna Operating from 7 GHz to 11 GHz with a Nominal 10 dBi Gain with UG-1493/U Flange

PE9857B-10 WR-102 standard gain horn antenna is also known as a waveguide horn. This WR-102 standard gain horn antenna has a 10 dB nominal gain and a square cover flange. Our 10 dB WR-102 horn antenna has a minimum frequency of 7 GHz and a maximum frequency of 11 GHz.

WR-102 standard gain horn waveguide antenna PE9857B-10 has a vertical beam width of and horizontal of degrees at 3 dB. This WR-102 standard gain horn antenna with 10 dB is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-102 waveguide horn antenna can ship worldwide the same day as it is purchased as with our other available RF parts.