USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

High Rel Electromechanical Relay Switches-10M Life Cycles

10M
Life
Cycles

Pic-Description

PE71S6052

SPDT
SMA Female

18 GHz

Failsafe

No

1.50

60

0.5

24-30

100

                     
Pic-Description

PE71S6056

SPDT
2.92mm Female

40 GHz

Failsafe

Yes

1.90

50

0.8

24-30

10

                     
Pic-Description

PE71S6053

SPDT
SMA Female

18 GHz

Failsafe

No

1.50

60

0.5

10.2-13

100

                     
Pic-Description

PE71S6057

SPDT
2.92mm Female

40 GHz

Latching

Yes

1.90

50

0.8

24-30

10

                     
Pic-Description

PE71S6054

SPDT
SMA Female

18 GHz

Latching

Yes

1.50

60

0.5

24-30

100

                     
Pic-Description

PE71S6085

SP6T Sub
SMA Female

6 GHz

Normally Open

No

1.30

70

0.3

21-30

70

                     
Pic-Description

PE71S6087

SP6T Sub
SMA Female

26.5 GHz

Latching

No

1.60

55

0.6

21-30

40

                     
Pic-Description

PE71S6055

SPDT
SMA Female

18 GHz

Latching

Yes

1.50

60

0.5

10.2-13

100

                     
Pic-Description

PE71S6086

SP6T Sub
SMA Female

6 GHz

Latching

No

1.30

70

0.3

21-30

70

                     
Pic-Description

PE71S6088

SP6T Sub
SMA Female

26.5 GHz

Normally Open

No

1.60

55

0.6

21-30

40

                     

Part No.

Switch &

Connector

Type

RF Frequency

(DC to X GHz)

Actuator

Indicator

VSWR

(max)

Isolation

Insertion

Loss db

(max)

Operating

Voltage

(Vdc)

RF Power

(WATTS CW)

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451

Part No.

Switch &

Connector

Type

Frequency

(DC to X GHz)

Actuator

Indicator

VSWR

(max)

Isolation

Insertion

Loss db

(max)

Operating

Voltage

(Vdc)

RF Power

(WATTS CW)