0.5 Watt RF Load Up to 40 GHz with 2.92mm Female Passivated Stainless Steel
Product ID:
PE6087
Pricing
Quantity | Price |
1-9 | $585.00 |
10-24 | $561.60 |
25-99 | $538.20 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 31
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | 2.92mm |
Connector Gender | Female |
Minimum Frequency | DC |
Maximum Frequency | 40 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.2:1 |
Maximum Power | 0.5 Watt |
Description
0.5 Watt RF Load Up to 40 GHz with 2.92mm Female Passivated Stainless Steel
PE6087 0.5 Watts RF load (also known as termination or dummy load) has a 2.92mm connector that is female. This Pasternack 0.5 watt 2.92mm female load / termination is rated for a maximum frequency of 40 GHz. Our 2.92mm female termination load is a rf load termination with a 50 Ohm impedance.
This 2.92mm load / coax terminator is manufactured with no chain and passivated stainless steel body. Pasternack 50 Ohm 2.92mm coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.2:1. PE6087 0.5 watt 2.92mm female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 2.92mm female 0.5 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.