1 Watt Feed-Thru Load Up to 1,000 MHz with 75 Ohm BNC Male to Female Nickel Plated Brass
Product ID:
PE6008-75
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | Feed-Thru Load |
Connector Series | BNC |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 1 GHz |
Impedance | 75 Ohm |
Maximum Power | 1 Watt |
Description
1 Watt Feed-Thru Load Up to 1,000 MHz with 75 Ohm BNC Male to Female Nickel Plated Brass
PE6008-75 1 Watts RF load (also known as termination or dummy load) has a BNC connector that is male. This Pasternack 1 watt BNC male load / termination is rated for a maximum frequency of 1 GHz. Our BNC male termination load is a feed-thru load termination with a 75 Ohm impedance.
This BNC load / coax terminator is manufactured with no chain. PE6008-75 1 watt BNC male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our BNC male 1 watt termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.