1.0/2.3 Plug Right Angle Connector Crimp/Solder Attachment For RG55, RG142, RG223, RG400
Product ID:
PE44247
Pricing
Quantity | Price |
1-24 | $18.39 |
25-49 | $17.47 |
50-99 | $16.55 |
100-249 | $15.82 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,523
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 1.0/2.3 |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG55 |
Interface Type 2 | RG142 |
Interface Type 3 | RG223 |
Interface Type 4 | RG400 |
Description
1.0/2.3 Plug Right Angle Connector Crimp/Solder Attachment For RG55, RG142, RG223, RG400
PE44247 1.0/2.3 plug right angle coaxial connector has an interface type of RG55, RG142, RG223, RG400 and a 50 Ohm impedance. Pasternack 1.0/2.3 plug connector uses shield/contact crimp/solder as an attachment method.
The Pasternack 1.0/2.3 coaxial connector has a brass body with nickel plating. This 1.0/2.3 plug right angle coaxial RF connector is REACH compliant.
This Pasternack right angle plug 1.0/2.3 connector will ship the same day as purchased. Our 1.0/2.3 right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.0/2.3 connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.