1.0mm Female Connector Clamp/Solder (Captive Contact) Attachment End Launch PCB, Removable End Launch, 0.35 Width
Product ID:
PE45403
Pricing
Quantity | Price |
1-4 | $1,520.00 |
5-9 | $1,489.60 |
10-24 | $1,459.20 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 4
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 1.0mm |
Connector Gender | Female |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder (Captive Contact) |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 110 GHz |
Interface Type 1 | End Launch |
Description
1.0mm Female Connector Clamp/Solder (Captive Contact) Attachment End Launch PCB, Removable End Launch, 0.35 Width
PE45403 1.0mm female pcb connector has an interface type of end launch and a 50 Ohm impedance. Pasternack 1.0mm female connector uses shield/contact clamp/solder (captive contact) as an attachment method. Our female 1.0mm pcb connector provides a minimum frequency of DC and a maximum frequency of 110 GHz.
The Pasternack 1.0mm female pcb connector has a PCTFE dielectric type and a VSWR of 1.28. The Pasternack 1.0mm pcb connector has a brass body with nickel plating. Our PE45403 1.0mm connector uses beryllium copper contact. This 1.0mm female pcb RF connector is RoHS and REACH compliant.
This Pasternack female 1.0mm connector will ship the same day as purchased. Our 1.0mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 1.0mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.