Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.
10-32 Female Connector Clamp/Solder Attachment for RG174, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100
Product ID:
PE44363
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 10-32 |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp/Solder |
| Mount Method | None |
| Interface Type 1 | RG174 |
| Interface Type 2 | RG316 |
| Interface Type 3 | RG188 |
| Interface Type 4 | PE-B100 |
| Interface Type 5 | PE-C100 |
| Interface Type 6 | .100 inch |
| Interface Type 7 | LMR-100 |
Description
10-32 Female Connector Clamp/Solder Attachment for RG174, RG316, RG188, PE-B100, PE-C100, 0.100 inch, LMR-100
PE44363 10-32 female coaxial connector has an interface type of RG174, RG316, RG188, PE-B100, PE-C100, .100 inch, LMR-100 and a 50 Ohm impedance. Pasternack 10-32 female connector uses shield/contact clamp/solder as an attachment method.
The Pasternack 10-32 female coaxial connector has a PTFE dielectric type. The Pasternack 10-32 coaxial connector has a brass body with nickel plating. This 10-32 female coaxial RF connector is RoHS and REACH compliant.
This Pasternack female 10-32 connector will ship the same day as purchased. Our 10-32 female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 10-32 connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table