10 Watt RF Load Up to 18 GHz With N Female Input Black Anodized Aluminum Heatsink
Product ID:
PE6102
Pricing
Quantity | Price |
1-9 | $361.99 |
10-24 | $347.51 |
25-99 | $333.03 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 30
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | N |
Connector Gender | Female |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.4:1 |
Maximum Power | 10 Watt |
Description
10 Watt RF Load Up to 18 GHz With N Female Input Black Anodized Aluminum Heatsink
PE6102 10 Watts RF load (also known as termination or dummy load) has a type N connector that is female. This Pasternack 10 watts type N female load / termination is rated for a maximum frequency of 18 GHz. Our N type female termination load is a rf load termination with a 50 Ohm impedance.
This type N load / coax terminator is manufactured with no chain and passivated stainless steel body. Pasternack 50 Ohm type N coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.4:1. PE6102 10 watts N type female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our type N female 10 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.