High Power 100 Watt RF Load Up to 2.7 GHz with 7/16 DIN Female Black Anodized Aluminum
Product ID:
PE6TR1033F
Pricing
Quantity | Price |
1-4 | $1,030.00 |
5-9 | $988.80 |
10-24 | $947.60 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | 7/16 DIN |
Connector Gender | Female |
Minimum Frequency | 380 MHz |
Maximum Frequency | 2.7 GHz |
Impedance | 50 Ohm |
Maximum Power | 100 Watt |
Description
High Power 100 Watt RF Load Up to 2.7 GHz with 7/16 DIN Female Black Anodized Aluminum
PE6TR1033F 100 Watts RF load (also known as termination or dummy load) has a 7/16 DIN connector that is female. This Pasternack 100 watts 7/16 DIN female load / termination is rated for a maximum frequency of 2.7 GHz. Our 7/16 DIN female termination load is a rf load termination with a 50 Ohm impedance.
This low pim 7/16 DIN load / coax terminator is manufactured with no chain. Pasternack 50 Ohm 7/16 DIN coaxial termination / load is RoHS compliant. PE6TR1033F 100 watts 7/16 DIN female low pim load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our 7/16 DIN female 100 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.