High Power 100 Watt RF Load Up to 8 GHz with N Female Conduction Cooled Body Black Anodized Aluminum Heatsink
Product ID:
PE6222
Pricing
Quantity | Price |
1-4 | $955.00 |
5-9 | $916.80 |
10-24 | $878.60 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 26
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | N |
Connector Gender | Female |
Minimum Frequency | DC |
Maximum Frequency | 8 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.5:1 |
Maximum Power | 100 Watt |
Description
High Power 100 Watt RF Load Up to 8 GHz with N Female Conduction Cooled Body Black Anodized Aluminum Heatsink
PE6222 100 Watts RF load (also known as termination or dummy load) has a type N connector that is female. This Pasternack 100 watts N type female load / termination is rated for a maximum frequency of 8 GHz. Our type N female termination load is a rf load termination with a 50 Ohm impedance.
This type N load / coax terminator is manufactured with no chain and passivated stainless steel body. Pasternack 50 Ohm type N coaxial termination / load has an average maximum VSWR of 1.5:1. PE6222 100 watts type N female load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our type N female 100 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.