2 Watt RF Load with Chain Up to 18 GHz with N Male Nickel Plated Brass
Product ID:
PE6075
Pricing
Quantity | Price |
1-24 | $127.99 |
25-49 | $121.59 |
50-99 | $115.19 |
100-249 | $110.07 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 76
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Termination Type | RF Load |
Connector Series | N |
Connector Gender | Male |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Impedance | 50 Ohm |
Maximum VSWR | 1.3:1 |
Maximum Power | 2 Watt |
Description
2 Watt RF Load With Chain Up to 18 GHz With N Male Input Nickel Plated Brass
PE6075 2 Watts RF load (also known as termination or dummy load) has a type N connector that is male. This Pasternack 2 watts N type male load / termination is rated for a maximum frequency of 18 GHz. Our type N male termination load is a rf load termination with a 50 Ohm impedance.
This type N load / coax terminator is manufactured with chain and brass body. Pasternack 50 Ohm type N coaxial termination / load is RoHS compliant and has an average maximum VSWR of 1.3:1. PE6075 2 watts type N male load termination is one of over 40,000 RF, microwave and millimeter wave components in-stock at Pasternack. Our type N male 2 watts termination load will ship worldwide the same day as purchased.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.