2 Way 2.4mm Power Divider From 10 GHz to 50 GHz Rated at 10 Watts
Product ID:
PE2079
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series In | 2.4mm |
Connector Gender In | Female |
Minimum Frequency | 10 GHz |
Maximum Frequency | 50 GHz |
Number of Output Ports | 2 Port |
Impedance | 50 Ohm |
Maximum Input Power | 10 Watt |
Description
2 Way 2.4mm Power Divider From 10 GHz to 50 GHz Rated at 10 Watts
PE2079 2 way 2.4mm power divider (also known as a 2.4mm coaxial power splitter) is rated for a minimum frequency of 10 GHz and a maximum frequency of 50 GHz. This Pasternack 2 port 2.4mm power divider / coaxial splitter has a 50 Ohm impedance and a maxium input power of 10 Watts. Our 2.4mm coaxial RF splitter / divider has a female 2.4mm input and 2 female 2.4mm output ports.
This 2 way 2.4mm RF power divider from Pasternack is a reactive design and has a maximum insertion loss of 0. The maximum input VSWR of this 2.4mm reactive splitter / divider is 2:1 and the minimum isolation is 15 dB. Our 2 port 2.4mm power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This reactive 2 way 2.4mm female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.