2.4mm Female to 2.92mm Male Right Angle Adapter
Product ID:
PE91112
Pricing
Quantity | Price |
1-9 | $415.05 |
10-24 | $398.45 |
25-99 | $381.85 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 2.4mm |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 2.92mm |
Connector Gender 2 | Male |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 40 GHz |
Adapter Body Style | Right Angle |
Connector Mount Method 1 | None |
Connector Mount Method 2 | None |
Connector Body Material 2 | Passivated Stainless Steel |
Description
2.4mm Female to 2.92mm Male Right Angle Adapter
2.4mm adapter PE91112 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 2.4mm to 2.92mm adapter is a between series coaxial adapter design. This 50 Ohm 2.4mm adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 40 GHz.
2.4mm female to 2.92mm male adapter is one of the many RF components that ship same day as they are ordered. PE91112 female 2.4mm to male 2.92mm adapter has a right angle body. This Pasternack right angle 2.4mm coax adapter is a 90 degree right angle RF elbow adapter.
Our female 2.4mm to male 2.92mm adapter PE91112 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 2.4mm to 2.92mm radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.