Looking for a different product? Click below to visit our Product Search Center.

26.5 GHz Armored Test Cable Assemblies

Pasternack 26.5 GHz armored test cable assemblies PE315 & PE317 offer high phase stability with low PTFE loss. 26.5 GHz armor RF test cable is constructed with a solid center conductor which ensures low insertion loss while providing outstanding phase and amplitude stability. The durable passivated stainless steel connectors of the Pasternack RF analyzer armored testing cable assemblies ensure secure matings over and over again, while the external armoring removes any excessive bending radius.


Temperature performance of the Pasternack Enterprises 26.5 GHz armored test cable assemblies are from -55ºC to +165ºC which makes these test cables perfect for demanding environmental test conditions. PE315 rf test cables are terminated with male 3.5mm connectors while PE317 RF testing cables are terminated with both a male and female 3.5mm Connector. 26.5 GHz armored test cable assemblies are offered in standard cable lengths of 24 inches, 36 inches and 72 inches.