3 Section Tunable Band Reject Filter With N Female Connectors Operating From 500 MHz to 1,000 MHz With a 1% Bandwidth
Product ID:
PE8737
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type | Band Reject |
Design | Tunable |
Min Frequency | 500 MHz |
Max Frequency | 1,000 MHz |
Impedance | 50 Ohm |
Input Max VSWR | 1.5:1 |
Maximum Power | 50 Watts |
Connector-In Series | N |
Connector-In Gender | Female |
Connector-Out Series | N |
Connector-Out Gender | Female |
Description
3 Section Tunable Band Reject Filter With N Female Connectors Operating From 500 MHz to 1,000 MHz With a 1% Bandwidth
Tunable band reject filter (also known as band stop or notch filter) PE8737 from Pasternack is part of our extensive in-stock RF components for sale. Our tunable band reject filter is manufactured with N connectors that are female and in a 3 section design. This 3 section N tunable band-reject filter has an VSWR of 1.5 and a maximum power of 50 Watts.
Frequency range of this adjustable band stop filter is 500 MHz to 1,000 MHz and the percentage of bandwidth is 1%. PE8737 adjustable band reject notch filter is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 3 section variable notch filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.