To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

4 Section Bandpass Filter With SMA Female Connectors Operating From 3.3 GHz to 3.7 GHz With a 400 MHz Passband

Product ID: PE8713

Pricing

QuantityPrice
1-9$800.00
10-24$768.00
25-99$736.00
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
BandsWIMAX
Connector-In SeriesSMA
Connector-In GenderFemale
Connector-Out SeriesSMA
Connector-Out GenderFemale
Bandpass Min Frequency3.3 GHz
Bandpass Max Frequency3.7 GHz
RF Filter DesignCombline
Impedance50 Ohm
Maximum Insertion Loss0.75 dB
Maximum Power5 Watts

Description

4 Section Bandpass Filter With SMA Female Connectors Operating From 3.3 GHz To 3.7 GHz With a 400 MHz Passband

WIMAX bandpass filter PE8713 from Pasternack is part of our extensive in-stock RF components for sale. Our WIMAX band pass filter is manufactured with SMA connectors that are female and in a 4 section design. This 4 section SMA bandpass filter for WIMAX has an insertion loss of 0.750 dB and a maximum power of 5 Watts.

Frequency range of this band pass filter is 3.3 GHz to 3.7 GHz and the passband is 400 MHz. PE8713 bandpass filter for WIMAX band is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our 4 section WIMAX bandpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.