4 Watts Low Power Commercial Grade WR-90 Waveguide Load 8.2 GHz to 12.4 GHz, Bronze
Product ID:
PEWTR1007
Pricing
Quantity | Price |
1-4 | $765.00 |
5-9 | $734.40 |
10-24 | $703.80 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 7
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Maximum Power | 4 Watt |
Waveguide Size | WR-90 |
Minimum Frequency | 8.2 GHz |
Maximum Frequency | 12.4 GHz |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.