4 Way N Power Divider from 698 MHz to 2.7 GHz Rated at 30 Watts
Product ID:
PE20DV1036A
Pricing
Quantity | Price |
1-9 | $399.99 |
10-24 | $383.99 |
25-99 | $367.99 |
100-249 | $351.99 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 3
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series In | N |
Connector Gender In | Female |
Minimum Frequency | 698 MHz |
Maximum Frequency | 2.7 GHz |
Number of Output Ports | 4 Port |
Impedance | 50 Ohm |
Maximum Input Power | 30 Watt |
Description
4 Way N Power Divider from 698 MHz to 2.7 GHz Rated at 30 Watts
PE20DV1036A 4 way type N power divider (also known as a type N coaxial power splitter) is rated for a minimum frequency of 698 MHz and a maximum frequency of 2.7 GHz. This Pasternack 4 port N type power divider / coaxial splitter has a 50 Ohm impedance and a maximum input power of 30 Watts. Our type N coaxial RF splitter / divider has a female type N input and 4 female type N output ports.
This 4 way type N RF power divider from Pasternack is a wilkinson design and has a maximum insertion loss of 1.4. The maximum input VSWR of this N type wilkinson splitter / divider is 1.3:1 and the minimum isolation is 20 dB. Our 4 port type N power divider is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This wilkinson 4 way type N female coaxial RF power divider splitter can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.