4 Way N Power Divider from 375 MHz to 6 GHz Rated at 30 Watts
Product ID:
PE20DV1050
Pricing
Quantity | Price |
1-9 | $630.00 |
10-24 | $604.80 |
25-99 | $579.60 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 29
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series In | N |
Connector Gender In | Female |
Minimum Frequency | 375 MHz |
Maximum Frequency | 6 GHz |
Number of Output Ports | 4 Port |
Impedance | 50 Ohm |
Maximum Input Power | 30 Watt |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.