4.1/9.5 Mini DIN Female to 4.1/9.5 Mini DIN Female Adapter, IP67 Mated
Product ID:
PE91196
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 4.1/9.5 Mini DIN |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | 4.1/9.5 Mini DIN |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Impedance 2 | 50 Ohm |
Frequency, Min | DC |
Frequency, Max | 6 GHz |
Adapter Body Style | Straight |
Connector Mount Method 1 | None |
Connector Body Material 1 | Brass |
Connector Body Plating 1 | Tri-Metal |
Connector Mount Method 2 | None |
Connector Body Material 2 | Brass |
Connector Body Plating 2 | Tri-Metal |
Description
4.1/9.5 Mini DIN Female to 4.1/9.5 Mini DIN Female Adapter, IP67 Mated
4.1/9.5 Mini DIN adapter PE91196 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN adapter is a in-series coaxial adapter design. This 50 Ohm 4.1/9.5 Mini DIN adapter is precision manufactured to RF components industry specifications and has a maximum frequency of 6 GHz.
4.1/9.5 Mini DIN female to 4.1/9.5 Mini DIN female adapter is one of the many RF components that ship same day as they are ordered. PE91196 female 4.1/9.5 Mini DIN to female 4.1/9.5 Mini DIN adapter has a straight body. This Pasternack straight 4.1/9.5 Mini DIN coax adapter is a in-line RF adapter.
Our female 4.1/9.5 Mini DIN to female 4.1/9.5 Mini DIN adapter PE91196 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.