Low Loss Flexible LMR-600-DB Outdoor Rated Coax Cable Double Shielded with Black PE Jacket
Product ID:
LMR-600-DB
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | LMR-600-DB |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PE (F) |
Velocity of Propagation | 87 % |
Jacket Diameter | 0.59 in |
Jacket Material | PE |
No. of Shields | 2 |
Attenuation at 1 Ghz. | 2.62 dB |
RF Shielding | 90 dB |
Frequency, Max | 5.8 GHz |
Max Operating Temperature | 85 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 1.5 in |
Minimum Bend Radius, Repeated | 6 in |
Coax Type | Coax |
Description
Low Loss Flexible LMR-600-DB Outdoor Rated Coax Cable Double Shielded with Black PE Jacket
LMR-600-DB part number from Pasternack is a LMR-600-DB coax cable that is flexible. Pasternack LMR-600-DB flexible coax cable is 50 Ohm and has a PE (F) dielectric. Our LMR-600-DB coax is constructed with a 0.59 jacket made of PE. LMR-600-DB coax has a shield count of 2, a RF shielding of 90 dB and the maximum frequency for this Pasternack cable is 5.8 GHz. LMR-600-DB coax cable has an attenuation at 1 GHz of 2.62 dB.
Pasternack LMR-600-DB coax cables are part of over 40,000 RF, microwave and millimeter wave components. LMR-600-DB cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using LMR-600-DB or other coax can be built and shipped same day as well.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.