086 Semi-rigid Coax Cable with Tinned Aluminum Outer Conductor
Product ID:
PE-SR405AL-STRAIGHT
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | 086 Semi-rigid |
Flex Type | Semi-Rigid |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 23 dB |
Frequency, Max | 40 GHz |
Max Operating Temperature | 125 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, One Time | 0.05 in |
Coax Type | Coax |
Description
086 Semi-rigid Coax Cable with Tinned Aluminum Outer Conductor
PE-SR405AL-STRAIGHT part number from Pasternack is a 086 Semi-rigid coax cable that is semi-rigid. Pasternack PE-SR405AL semi-rigid coax cable is 50 Ohm and has a PTFE dielectric.PE-SR405AL coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 40 GHz. PE-SR405AL coax cable has an attenuation at 1 GHz of 23 dB.
Pasternack 086 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-SR405AL cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-SR405AL or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.