Biased Detector, SMA, Positive Video Out, 2 GHz to 4 GHz
Product ID:
PE8003-P
Pricing
Quantity | Price |
1-4 | $965.00 |
5-9 | $926.40 |
10-24 | $887.80 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 20
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type | Biased |
Detector Polarity | Positive |
Connector In Series | SMA |
Connector In Gender | Male |
Connector Out Series | SMA |
Connector Out Gender | Female |
Minimum Frequency | 2 GHz |
Maximum Frequency | 4 GHz |
Connector In Impedance | 50 Ohm |
Description
Biased Detector, SMA, Positive Video Out, 2 GHz to 4 GHz
Pasternack biased detector PE8003-P is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This biased detector is manufactured with SMA male to SMA female connectors. Our SMA biased detector has a minimum frequency of 2 GHz and a maximum frequency of 4 GHz.
This SMA coaxial RF detector has a maximum input power of 23 dBm and a video capacitance of 10 pF. PE8003-P coaxial SMA detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our biased detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.