SMA SPDT PIN Diode Switch Operating From 8 GHz to 12 GHz Up To +27 dBm

Product ID: PE7116
Product discontinued.
Replaced with PE71S6239.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector SeriesSMA
Connector GenderFemale
Switch DesignAbsorptive
Minimum Frequency8 GHz
Maximum Frequency12 GHz
Impedance50 Ohm
Maximum Input Power0.5 Watts
Maximum Input VSWR1.8:1
Maximum Insertion Loss2.2 dB
Minimum Isolation70 dB

Description

SMA SPDT PIN Diode Switch Operating From 8 GHz to 12 GHz Up To +27 dBm

PE7116 PIN diode switch from Pasternack is a Absorptive design. Our RF Absorptive PIN diode switch uses SMA connectors at 50 Ohm. This SMA PIN diode Absorptive switch has a minimum frequency of 8 GHz and a maximum frequency of 12 GHz. The Pasternack PIN diode Absorptive RF switch is rated at a switching speed of 100 ns and a maximum input power of 0.5 Watts (+27 dBm ).

Insertion loss maximum of this SMA Absorptive switch is 2.2 dB with an isolation minimum of 70 dB. Absorptive PIN diode radio frequency switch PE7116 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Absorptive SMA coaxial PIN diode switch can ship worldwide the same day that it is bought as with our other available RF parts.