0 to 50 dB Dial Step Attenuator, N Female To N Female With 1 dB Step Rated To 2 Watts Up To 2.7 GHz

Product ID: PE7402
Product discontinued.
Search for alternative Step Attenuators or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
DesignStep
Maximum Frequency2.7 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.8:1
Connector Series 1N
Connector Gender 1Female
Connector Series 2N
Connector Gender 2Female
Minimum Attenuation0 dB

Description

0 to 50 dB Dial Step Attenuator, N Female To N Female With 1 dB Step Rated To 2 Watts Up To 2.7 GHz

PE7402 is a stepped attenuator from Pasternack. Our type N attenuator is a RF step attenuator design. This 50 Ohm manual step attenuator is precision manufactured to RF and microwave industry specifications.

The Pasternack coaxial step attenuator has a female gender for connector 1 and a type N female for connector 2. PE7402 steped attenuator has a minimum attenuation of 0 dB and a maximum attenuation of 50 dB with 1dB step sizes. Our RF step attenuator has frequency range of DC to 2.7 GHz and a maximum VSWR of 1.8. This adjustable BNC attenuator is rated to 2 at the stated attenuation.

Our stepped attenuator PE7402 is shipped from our facility certified to ISO 9001:2015 the same day as purchased. This BNC attenuator is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.