Low Loss Flexible PE-P142LL Coax Cable Triple Shielded with Green FEP Jacket
Product ID:
PE-P142LL
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | PE-P142LL |
Flex Type | Flexible |
Impedance | 50 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 80 % |
Jacket Diameter | 0.195 in |
Jacket Material | FEP |
No. of Shields | 3 |
Attenuation at 1 Ghz. | 8.2 dB |
Power, Max at 1 Ghz. | 820 Watts |
Frequency, Max | 18 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 1 |
Minimum Bend Radius, Repeated | 0.975 in |
Coax Type | Coax |
Description
Low Loss Flexible PE-P142LL Coax Cable Triple Shielded with Green FEP Jacket
PE-P142LL part number from Pasternack is a PE-P142LL coax cable that is flexible. Pasternack PE-P142LL flexible coax cable is 50 Ohm and has a PTFE dielectric. Our PE-P142LL coax is constructed with a 0.195 jacket made of FEP. PE-P142LL coax has a shield count of 3 and the maximum frequency for this Pasternack cable is 18 GHz. PE-P142LL coax cable has an attenuation at 1 GHz of 8.2 dB and a maximum power of 820 watts at 1 GHz.
Pasternack PE-P142LL coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-P142LL cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-P142LL or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.