Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

60 GHz Transmit/Receive (Tx/Rx) Development System

Product ID: PEM003-KIT
Product discontinued.

Description

60 GHz Transmitter (Tx) and Receiver (Rx) Development System

This 60 GHz Transmitter (Tx) and Receiver (Rx) Development System makes designing new high-bandwidth products and solutions easy with user-friendly features that include: a Graphical User Interface for configuration via USB, standard WR-15 V-band waveguide interface, 1.8 GHz. modulation bandwidth, and 802.11ad, 802.11aj or any 540/500 MHz. channel.

Using these tools and components, high-bandwidth data can be clearly transmitted at extreme high speeds. Because the 60 GHz. system is so powerful and utilizes a globally-unlicensed RF spectrum, it is used for a variety of commercial applications.

Development System Includes:
  • * Easy-to-use interface software
  • * Waveguide SiGe Transmitter Module
  • * Waveguide SiGe Receiver Module
  • * WR15 Rx Board
  • * WR15 Tx Board
  • * Mounting Brackets
  • * (2) Tripods
  • * (2) AC-DC Power Adapters
  • * (2) USB interface Cables
  • * Expansion kit with phase matched baseband coaxial cables
  • * Additional accessories available including compatible low and high gain horn antennas, cables and I/Q module

Applications Include:
  • * 802.11ad
  • * 802.11aj
  • * Point-to-point
  • * HD video
  • * RADAR
  • * Radiometry
  • * Ethernet
  • * Remote Sensing