7/16 DIN Male Connector Crimp/Non-Solder Contact Attachment for LMR-400, PE-C400, PE-B400, PE-B405
Product ID:
EZ-400-716M-X
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 40
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 7/16 DIN |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Non-Solder Contact |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 3 GHz |
Interface Type 1 | LMR-400 |
Interface Type 2 | PE-C400 |
Interface Type 3 | PE-B400 |
Interface Type 4 | PE-B405 |
Description
7/16 DIN Male Connector Crimp/Non-Solder Contact Attachment for LMR-400, PE-C400, PE-B400, PE-B405
EZ-400-716M-X 7/16 DIN male coaxial connector has an interface type of LMR-400, PE-C400, PE-B400, PE-B405 and a 50 Ohm impedance. Pasternack 7/16 DIN male connector uses shield/contact crimp/non-solder contact as an attachment method. Our male 7/16 DIN coaxial connector provides a minimum frequency of DC and a maximum frequency of 3 GHz.
The Pasternack 7/16 DIN male coaxial connector has a PTFE dielectric type and a VSWR of 1.15. The Pasternack 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our EZ-400-716M-X 7/16 DIN connector uses spring copper contact. This 7/16 DIN male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male 7/16 DIN connector will ship the same day as purchased. Our 7/16 DIN male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.