7/16 DIN Male Connector Clamp/Solder Attachment for 7/8 inch Annular
Product ID:
PE44568
Pricing
Quantity | Price |
1-24 | $66.99 |
25-49 | $64.31 |
50-99 | $62.30 |
100-249 | $60.96 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 9
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 7/16 DIN |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 7.5 GHz |
Interface Type 1 | 7/8 inch Annular |
Description
7/16 DIN Male Connector Clamp/Solder Attachment for 7/8 inch Annular
PE44568 7/16 DIN male coaxial connector has an interface type of 7/8 inch Annular and a 50 Ohm impedance. Pasternack 7/16 DIN male connector uses shield/contact clamp/solder as an attachment method. Our male 7/16 DIN coaxial connector provides a minimum frequency of DC and a maximum frequency of 7.5 GHz.
The Pasternack 7/16 DIN male coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our PE44568 7/16 DIN connector uses brass contact. This 7/16 DIN male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male 7/16 DIN connector will ship the same day as purchased. Our 7/16 DIN male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.