7/16 DIN Male Connector Crimp/Solder Attachment For PE-C240, LMR-240, RG8X
Product ID:
PE44537
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 7/16 DIN |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | PE-C240 |
Interface Type 2 | LMR-240 |
Interface Type 3 | RG8X |
Description
7/16 DIN Male Connector Crimp/Solder Attachment For PE-C240, LMR-240, RG8X
PE44537 7/16 DIN male coaxial connector has an interface type of PE-C240, LMR-240, RG8X and a 50 Ohm impedance. Pasternack 7/16 DIN male connector uses shield/contact crimp/solder as an attachment method.
The Pasternack 7/16 DIN male coaxial connector has a teflon dielectric type. The Pasternack 7/16 DIN coaxial connector has a brass body with tri-metal plating. Our PE44537 7/16 DIN connector uses beryllium copper contact. This 7/16 DIN male coaxial RF connector is REACH compliant.
This Pasternack male 7/16 DIN connector will ship the same day as purchased. Our 7/16 DIN male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.