7/16 DIN Male Connector Clamp/Solder Attachment for RG14, RG217
Product ID:
PE44276
Pricing
Quantity | Price |
1-9 | $191.99 |
10-24 | $184.31 |
25-99 | $176.63 |
100+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 116
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | 7/16 DIN |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Clamp/Solder |
Mount Method | None |
Interface Type 1 | RG14 |
Interface Type 2 | RG217 |
Description
7/16 DIN Male Connector Clamp/Solder Attachment for RG14, RG217
PE44276 7/16 DIN male coaxial connector has an interface type of RG14, RG217 and a 50 Ohm impedance. Pasternack 7/16 DIN male connector uses shield/contact clamp/solder as an attachment method.
The Pasternack 7/16 DIN male coaxial connector has a PTFE dielectric type. The Pasternack 7/16 DIN coaxial connector has a brass body with nickel plating. This 7/16 DIN male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male 7/16 DIN connector will ship the same day as purchased. Our 7/16 DIN male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 7/16 DIN connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.