7 Section Highpass Filter With SMA Female Connectors Operating From 2 GHz to 18 GHz
Product ID:
PE87FL1019
Pricing
Quantity | Price |
1-4 | $1,080.00 |
5-9 | $1,036.80 |
10-24 | $993.60 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Min Frequency | 2 GHz |
Max Frequency | 18 GHz |
Maximum Insertion Loss | 2 dB |
Impedance | 50 Ohm |
Maximum Power | 5 Watts |
Connector-In Series | SMA |
Connector-In Gender | Female |
Connector-Out Series | SMA |
Connector-Out Gender | Female |
Description
7 Section Highpass Filter With SMA Female Connectors Operating From 2 GHz to 18 GHz
Highpass filter PE87FL1019 from Pasternack is part of our extensive line of in-stock RF components for sale. Our high pass filter is manufactured with SMA connectors that are female and in a 7 section design. This 7 section SMA highpass filter has a VSWR of 0 and a maximum power of 5 Watts.
Frequency range of this band pass filter is 2 GHz to 18 GHz and the passband is 16 GHz. PE87FL1019 highpass filter is one of over 40,000 RF microwave and millimeter wave components supplied by Pasternack. Our 7 section highpass filter can be bought and shipped worldwide the same-day as with our other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.