Zero Bias Detector, BNC, Positive Video Out, 1 MHz to 1 GHz
Product ID:
PE8000-75
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Type | Zero Bias |
Detector Polarity | Positive |
Connector In Series | BNC |
Connector In Gender | Male |
Connector Out Series | BNC |
Connector Out Gender | Female |
Minimum Frequency | 1 MHz |
Maximum Frequency | 1 GHz |
Connector In Impedance | 75 Ohm |
Description
Zero Bias Detector, BNC, Positive Video Out, 1 MHz to 1 GHz
Pasternack zero bias detector PE8000-75 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This zero bias detector is manufactured with BNC male to BNC female connectors. Our BNC zero bias detector has a minimum frequency of 1 MHz and a maximum frequency of 1 GHz.
This BNC coaxial RF detector has a maximum input power of 0 dBm and a video capacitance of 1000 pF. PE8000-75 coaxial BNC detector is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our zero bias detector can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.