75 Ohm BNC Male to 50 Ohm BNC Female Matching Pad Operating from DC to 2 GHz RoHS Compliant
Product ID:
PE7007
Pricing
Quantity | Price |
1-24 | $65.99 |
25-49 | $62.69 |
50-99 | $59.39 |
100-249 | $56.75 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 31
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector In Series | BNC |
Connector In Gender | Male |
Connector In Impedance | 75 Ohm |
Connector Out Series | BNC |
Connector Out Gender | Female |
Connector Out Impedence | 50 Ohm |
Minimum Frequency | DC |
Maximum Frequency | 2 GHz |
Maximum VSWR | 1.2:1 |
Maximum Attenuation | 6 dB |
Description
75 Ohm BNC Male To 50 Ohm BNC Female Matching Pad Operating From DC to 2 GHz
RF impedance matching pad (also referred to as coaxial matching pad) PE7007 from Pasternack has BNC connector in and is 75 Ohm, BNC connector out and is 50 Ohm. This coaxial BNC to BNC impedance matching pad has a male BNC in and a female BNC out. Our 75 Ohm BNC to 50 Ohm BNC impedance matching pad is manufactured with a minimum frequency of DC and a maximum frequency of 2 GHz.
This radio frequency 75 Ohm BNC male to 50 Ohm BNC female RF impedance matching pad design has a maximum attenuation of 6 and an attenuation accuracy of 0 dB. Body material of the 75 Ohm to 50 Ohm BNC To BNC matching pad is brass.
75 Ohm BNC male to 50 Ohm BNC female RF impedance pad PE7007 from Pasternack is rated for a maximum VSWR of 1.2:1 and a maximum input power of 1 Watt. This matching pad is just part of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. This impedance matching pad with BNC to BNC connectors is in-stock and Pasternack is where to buy your RF components for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.