BMA Jack Right Angle Slide-On Connector Crimp/Solder Attachment 2 Hole Flange Mount for RG142, RG223, RG400, RG55
Product ID:
PE45332
Pricing
Quantity | Price |
1-24 | $78.99 |
25-49 | $75.04 |
50-99 | $71.09 |
100-249 | $67.93 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 440
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BMA |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Solder |
Mount Method | 2 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 12.4 GHz |
Interface Type 1 | RG142 |
Interface Type 2 | RG223 |
Interface Type 3 | RG400 |
Interface Type 4 | RG55 |
Description
BMA Jack Right Angle Slide-On Connector Crimp/Solder Attachment 2 Hole Flange Mount for RG142, RG223, RG400, RG55
PE45332 BMA jack right angle 2 hole flange coaxial slide-on connector has an interface type of RG142, RG223, RG400, RG55 and a 50 Ohm impedance. Pasternack BMA jack 2 hole flange connector uses shield/contact crimp/solder as an attachment method. Our jack BMA right angle coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack right angle BMA jack 2 hole flange coaxial slide-on connector has a PTFE dielectric type and a VSWR of 1.46. The Pasternack BMA coaxial connector has a brass body with tri-metal plating. Our PE45332 BMAright angle connector uses beryllium copper contact and a gold plating material. This BMA jack right angle 2 hole flange coaxial slide-on RF connector is REACH compliant.
This Pasternack right angle jack BMA 2 hole flange connector will ship the same day as purchased. Our 2 hole flange BMA right angle jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.