BMA Jack Bulkhead Mount Slide-On Connector Solder Attachment for RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ
Product ID:
PE45323
Pricing
Quantity | Price |
1-24 | $66.99 |
25-49 | $63.64 |
50-99 | $60.29 |
100-249 | $57.61 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 12
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BMA |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder/Solder |
Mount Method | Bulkhead |
Minimum Frequency | DC |
Maximum Frequency | 18 GHz |
Interface Type 1 | RG405 |
Interface Type 2 | PE-SR405AL |
Interface Type 3 | PE-SR405FL |
Interface Type 4 | PE-SR405FLJ |
Description
BMA Jack Bulkhead Mount Slide-On Connector Solder Attachment for RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ
PE45323 BMA jack bulkhead coaxial slide-on connector has an interface type of RG405, PE-SR405AL, PE-SR405FL, PE-SR405FLJ and a 50 Ohm impedance. Pasternack BMA jack bulkhead connector uses shield/contact solder/solder as an attachment method. Our jack BMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 18 GHz.
The Pasternack BMA coaxial connector has a brass body with tri-metal plating. Our PE45323 BMA connector uses beryllium copper contact and a gold plating material. This BMA jack bulkhead coaxial slide-on RF connector is REACH compliant.
This Pasternack jack BMA bulkhead connector will ship the same day as purchased. Our bulkhead BMA jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.