BMA Jack Slide-On Connector Solder Attachment 2 Hole Flange Mount Stub Terminal, With Cylindrical Contact
Product ID:
PE45340
Pricing
Quantity | Price |
1-24 | $83.99 |
25-49 | $79.79 |
50-99 | $75.59 |
100-249 | $72.23 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 128
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BMA |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | 2 Hole Flange |
Minimum Frequency | DC |
Maximum Frequency | 22 GHz |
Interface Type 1 | Stub |
Description
BMA Jack Slide-On Connector Solder Attachment 2 Hole Flange Mount Stub Terminal, With Cylindrical Contact
PE45340 BMA jack 2 hole flange terminal slide-on connector has an interface type of stub and a 50 Ohm impedance. Pasternack BMA jack 2 hole flange connector uses shield/contact solder as an attachment method. Our jack BMA terminal connector provides a minimum frequency of DC and a maximum frequency of 22 GHz.
The Pasternack BMA jack 2 hole flange terminal slide-on connector has a PTFE dielectric type and a VSWR of 1.25. The Pasternack BMA terminal connector has a passivated stainless steel body. Our PE45340 BMA connector uses beryllium copper contact and a gold plating material. This BMA jack 2 hole flange terminal slide-on RF connector is REACH compliant.
This Pasternack jack BMA 2 hole flange connector will ship the same day as purchased. Our 2 hole flange BMA jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BMA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.