BMA Jack Snap-On Connector Crimp/Solder Attachment for RG316, RG188, RG174, PE-C100, LMR-100A
Product ID:
PE45319
Pricing
Quantity | Price |
1-24 | $111.99 |
25-49 | $106.39 |
50-99 | $100.79 |
100-249 | $96.31 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 68
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | BMA |
Connector Gender | Jack |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 12.4 GHz |
Interface Type 1 | RG316 |
Interface Type 2 | RG188 |
Interface Type 3 | RG174 |
Interface Type 4 | PE-C100 |
Interface Type 5 | LMR-100A |
Description
BMA Jack Snap-On Connector Crimp/Solder Attachment for RG316, RG188, RG174, PE-C100, LMR-100A
PE45319 BMA jack coaxial snap-on connector has an interface type of RG316, RG188, RG174, PE-C100, LMR-100A and a 50 Ohm impedance. Pasternack BMA jack connector uses shield/contact crimp/solder as an attachment method. Our jack BMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.
The Pasternack BMA jack coaxial snap-on connector has a PTFE dielectric type and a VSWR of 1.4. The Pasternack BMA coaxial connector has a passivated stainless steel body. Our PE45319 BMA connector uses beryllium copper contact and a gold plating material. This BMA jack coaxial snap-on RF connector is REACH compliant.
This Pasternack jack BMA connector will ship the same day as purchased. Our BMA jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom BMA connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.